IESNA:LM-63-2002
[TEST]P1642426
[TESTLAB]INNOVATION CENTER(G2)
[ISSUEDATE]10/21/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2209-782-36)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SA4D-830-U-SL4-HSS
[LUMINAIRE] VALET TUNNEL 16 LED ARRAYS 4SQUARE 203W 80CRI 3000K FIXTURE w/ TYPE III SPILL CONTROL DISTRIBUTION OPTIC AND HOUSE SIDE SHIELD
[LAMP] (64) 3000K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.69A 202.6W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]3000K
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]20471.6
TILT=NONE
64 -1 1 37 22 1 1 1.5000 1.0000 0.0000
1.000 1 202.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 40 45 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
3473.7 3734.5 3810.8 3876.0 3887.2 3874.2 3890.9 3950.5 4038.1 4198.3 4410.6 4663.9 4937.7 5202.2 5448.0 
5695.8 5900.7 6064.6 6252.7 6483.6 6738.8 7035.0 7411.2 7828.4 8307.1 8739.2 9188.1 9355.7 8320.1 6327.2 
3540.8 1197.6 709.6 212.3 0.0 0.0 0.0 
3473.7 3747.5 3825.7 3879.8 3885.3 3874.2 3896.5 3956.1 4053.0 4207.6 4423.6 4678.8 4950.7 5200.3 5448.0 
5682.7 5895.1 6077.6 6254.5 6461.3 6697.8 6995.9 7372.1 7774.4 8258.7 8716.9 9230.9 9480.5 8554.8 6601.0 
3836.9 1296.4 746.9 251.4 0.0 0.0 0.0 
3473.7 3745.6 3814.6 3872.3 3889.1 3898.4 3943.1 4030.6 4148.0 4310.0 4526.1 4779.4 5040.1 5286.0 5518.8 
5749.8 5973.3 6178.2 6394.2 6617.7 6874.8 7197.0 7584.4 8068.7 8666.6 9223.5 9983.4 10484.5 10011.4 8342.5 
6213.6 2890.7 1076.6 594.2 126.7 0.0 0.0 
3473.7 3751.2 3809.0 3859.3 3890.9 3926.3 3995.2 4108.9 4248.5 4416.2 4628.5 4868.8 5120.2 5351.2 5584.0 
5822.4 6068.3 6329.0 6625.2 6941.8 7316.2 7746.5 8262.4 8914.3 9691.0 10514.3 11462.3 12319.1 12367.5 10126.9 
7625.4 4717.9 2348.7 871.7 270.1 0.0 0.0 
3473.7 3738.2 3784.8 3823.9 3868.6 3926.3 4012.0 4129.3 4267.2 4425.5 4604.3 4805.5 5036.4 5265.5 5522.6 
5816.8 6142.8 6517.2 6925.1 7375.8 7880.6 8485.9 9201.1 10093.3 11123.3 12104.9 13092.1 13870.6 14192.9 12764.3 
8569.7 5656.7 2976.4 1166.0 305.5 0.0 0.0 
3473.7 3717.7 3762.4 3794.1 3842.5 3913.3 3999.0 4114.4 4248.5 4395.7 4559.6 4753.3 4975.0 5217.1 5496.5 
5818.7 6202.4 6638.2 7116.9 7658.9 8234.5 8916.2 9759.9 10674.4 11661.6 12559.4 13397.5 14109.0 14420.1 13282.1 
9042.8 5232.0 2467.9 726.4 119.2 0.0 0.0 
3473.7 3714.0 3756.8 3773.6 3825.7 3896.5 3991.5 4099.5 4218.7 4351.0 4498.1 4684.4 4893.0 5142.6 5427.6 
5779.6 6178.2 6655.0 7184.0 7778.1 8476.6 9227.2 10085.9 11006.0 11870.2 12617.1 13298.8 13935.8 14004.7 12572.4 
8782.1 4429.2 1948.3 614.7 119.2 1.9 0.0 
3473.7 3686.0 3727.0 3732.6 3769.9 3846.2 3939.4 4047.4 4146.1 4250.4 4384.5 4542.8 4747.7 4995.4 5310.2 
5723.7 6198.7 6738.8 7400.0 8048.2 8871.5 9625.8 10421.1 11169.9 11803.2 12324.7 12842.5 13101.4 12404.8 10106.4 
6483.6 3220.4 1190.2 679.8 385.6 9.3 0.0 
3473.7 3635.8 3669.3 3663.7 3682.3 3743.8 3833.2 3933.8 4032.5 4131.2 4248.5 4405.0 4608.0 4883.7 5246.9 
5727.4 6316.0 7040.6 7828.4 8711.3 9586.7 10337.3 11035.8 11566.6 12002.5 12322.8 12451.4 11916.8 9935.0 6403.6 
2836.7 1043.0 530.8 275.7 50.3 5.6 0.0 
3473.7 3572.4 3583.6 3578.0 3591.1 3635.8 3714.0 3803.4 3900.2 4002.7 4123.8 4291.4 4522.3 4846.4 5291.6 
5885.8 6612.2 7498.7 8418.9 9316.6 10054.2 10616.7 11032.1 11354.3 11544.3 11548.0 11091.7 9556.9 6330.9 2773.4 
724.5 275.7 147.1 80.1 33.5 7.5 0.0 
3473.7 3501.7 3460.7 3436.5 3438.3 3475.6 3542.6 3619.0 3691.6 3773.6 3877.9 4012.0 4202.0 4485.1 4863.2 
5382.9 6047.8 6798.4 7621.7 8292.2 8791.4 9089.4 9305.5 9450.7 9400.4 9061.5 8059.4 6137.2 3362.0 1128.7 337.1 
178.8 124.8 104.3 76.4 16.8 0.0 
3473.7 3451.4 3382.4 3322.8 3296.8 3309.8 3347.1 3389.9 3432.7 3484.9 3548.2 3639.5 3771.7 3969.2 4244.8 
4649.0 5142.6 5772.1 6427.8 6930.7 7290.1 7467.1 7547.2 7515.5 7280.8 6774.2 5736.7 4123.8 2073.1 704.1 240.3 
156.5 128.5 109.9 74.5 20.5 0.0 
3473.7 3386.2 3280.0 3185.0 3123.5 3091.9 3084.4 3086.3 3086.3 3086.3 3088.2 3103.1 3140.3 3205.5 3324.7 
3518.4 3769.9 4077.2 4393.8 4591.3 4621.1 4487.0 4233.6 3859.3 3334.0 2682.1 1896.1 1152.9 545.7 232.8 122.9 82.0 
44.7 27.9 14.9 5.6 0.0 
3473.7 3309.8 3123.5 2941.0 2779.0 2641.1 2518.2 2391.6 2246.3 2084.2 1905.4 1708.0 1486.3 1257.2 1033.7 819.5 637.0 
502.9 415.4 363.2 324.1 292.4 262.6 236.5 210.5 184.4 158.3 134.1 106.2 80.1 55.9 39.1 26.1 14.9 11.2 7.5 0.0 
3473.7 3237.2 2965.2 2682.1 2406.5 2136.4 1860.7 1581.3 1298.2 1035.6 810.2 631.4 521.5 467.5 434.0 400.5 374.4 346.4 
320.4 292.4 266.3 242.1 221.6 201.2 180.7 156.5 132.2 113.6 93.1 72.6 52.2 35.4 24.2 16.8 13.0 9.3 0.0 
3473.7 3168.2 2805.0 2425.1 2011.6 1624.2 1253.5 951.8 715.2 573.7 521.5 491.7 463.8 437.7 404.2 376.2 350.2 326.0 
303.6 279.4 258.9 236.5 214.2 191.8 169.5 149.0 128.5 109.9 93.1 76.4 55.9 42.8 31.7 22.4 14.9 9.3 0.0 
3473.7 3078.8 2654.2 2166.2 1663.3 1218.1 851.2 631.4 545.7 517.8 493.6 471.2 447.0 420.9 387.4 363.2 337.1 312.9 
292.4 270.1 249.6 227.2 203.0 178.8 154.6 134.1 113.6 96.9 80.1 68.9 55.9 42.8 31.7 24.2 18.6 13.0 0.0 
3473.7 3036.0 2518.2 1955.7 1365.3 933.2 644.5 551.3 525.2 501.0 480.5 460.1 435.8 407.9 380.0 353.9 327.8 305.5 
283.1 258.9 232.8 206.7 180.7 154.6 130.4 111.8 93.1 78.2 67.1 57.7 50.3 42.8 35.4 29.8 24.2 18.6 0.0 
3473.7 2983.9 2426.9 1791.8 1184.6 763.7 575.5 538.3 515.9 495.4 475.0 454.5 432.1 404.2 378.1 350.2 322.2 294.3 268.2 
240.3 210.5 182.5 154.6 126.7 104.3 85.7 70.8 61.5 55.9 52.2 50.3 46.6 42.8 35.4 29.8 22.4 0.0 
3473.7 2939.2 2345.0 1665.1 1056.1 672.4 556.9 532.7 510.3 489.9 469.4 448.9 426.5 398.6 370.7 342.7 312.9 281.2 249.6 
217.9 186.3 156.5 128.5 106.2 85.7 70.8 61.5 55.9 54.0 52.2 52.2 50.3 46.6 41.0 33.5 26.1 0.0 
3473.7 2914.9 2302.1 1613.0 992.8 635.1 553.2 529.0 508.5 488.0 465.6 443.3 420.9 393.0 365.1 337.1 305.5 270.1 236.5 
203.0 171.4 141.6 115.5 93.1 76.4 65.2 57.7 54.0 52.2 52.2 52.2 50.3 46.6 42.8 37.3 27.9 0.0 
3473.7 2928.0 2311.5 1603.7 1003.9 625.8 553.2 530.8 508.5 486.1 465.6 443.3 419.1 391.1 365.1 335.3 301.7 268.2 232.8 
199.3 167.6 137.8 111.8 91.3 74.5 63.3 55.9 54.0 52.2 52.2 52.2 50.3 46.6 42.8 37.3 27.9 0.0 
